Solvents
Solstice® PF-2A
Solstice® PF-2A is an azeotropic mixture of Solstice PF and methanol that balances cleaning with environmental and safety attributes. Combines the cleaning power of Solstice PF with methanol.
Solstice® PF-2A is an azeotropic mixture of Solstice PF (98 weight percent) and methanol (2 weight percent) that balances cleaning performance with environmental and safety performance. It combines the cleaning power of Solstice PF with methanol, which yields an azeotropic fluid that can solubilize ionic contaminants in hydrocarbon-based oils and water soluble soils.
Some benefits include:
• Excellent and fast cleaning
• Non-volatile residue (NVR): < 10 ppm
• Good solvency towards cutting oils
• Low surface tension provides good wetting of parts
• Good stability and materials compatibility
• Considered a replacement for HCFC, HFC, TCE, nPB, HFE, and others
General Information
- Brand
- Solstice®
- Chemical Name
- Trans-1-chloro-3,3,3-trifluoropropene: 98wt% Methanol: 2wt%
- Chemical Family
- N/A
- Application
- Precision Cleaning
- Solvent/Vapor Degreasing
Physical Properties
- Surface Tension
- N/A
- Molecular Weight
- Solstice PF: 130.5 gm/mol, Methanol: 32.0 gm/mol, Solstice PF-2A: 122.9 gm/mol
- Solubility in Water
- N/A
- Kauri-Butanol Value
- 26
- Non-Volatile Residue
- N/A
- Purity Number
- N/A
- Appearance
- N/A
- Vapor Pressure
- N/A
- Liquid Density
- 10.6 lb/gal (1.26 gm/mL) at B.P.
- Heat of Vaporization
- 90.3 BTU/lb (210 kJ/kg)
- Liquid Viscosity
- N/A
Temperature
- Boiling Point/Range
- 63 °F
- 17.4 °C
- Freezing Point
- N/A
General Information
- Brand
- Solstice®
- Chemical Name
- Trans-1-chloro-3,3,3-trifluoropropene: 98wt% Methanol: 2wt%
- Chemical Family
- N/A
- Application
- Precision Cleaning
- Solvent/Vapor Degreasing
Physical Properties
- Surface Tension
- N/A
- Molecular Weight
- Solstice PF: 130.5 gm/mol, Methanol: 32.0 gm/mol, Solstice PF-2A: 122.9 gm/mol
- Solubility in Water
- N/A
- Kauri-Butanol Value
- 26
- Non-Volatile Residue
- N/A
- Purity Number
- N/A
- Appearance
- N/A
- Vapor Pressure
- N/A
- Liquid Density
- 10.6 lb/gal (1.26 gm/mL) at B.P.
- Heat of Vaporization
- 90.3 BTU/lb (210 kJ/kg)
- Liquid Viscosity
- N/A
Temperature
- Boiling Point/Range
- 63 °F
- 17.4 °C
- Freezing Point
- N/A
- Brand : Solstice®
- Chemical Name : Trans-1-chloro-3,3,3-trifluoropropene: 98wt% Methanol: 2wt%
- Chemical Family : N/A
- Application : Precision Cleaning|Solvent/Vapor Degreasing
- Surface Tension : N/A
- Molecular Weight : Solstice PF: 130.5 gm/mol, Methanol: 32.0 gm/mol, Solstice PF-2A: 122.9 gm/mol
- Solubility in Water : N/A
- Kauri-Butanol Value : 26
- Non-Volatile Residue : N/A
- Purity Number : N/A
- Appearance : N/A
- Vapor Pressure : N/A
- Liquid Density : 10.6 lb/gal (1.26 gm/mL) at B.P.
- Heat of Vaporization : 90.3 BTU/lb (210 kJ/kg)
- Liquid Viscosity : N/A
- Boiling Point/Range : 63 °F|17.4 °C
- Freezing Point : N/A
Image
SKU
Description
10636200
PF-2A (ZD+2%MeOH)50lb/22.7kg DISP Jug N2
10637415
Solstice® PF-2A 60KG CYL with N2
10629975
PF-2A (ZD+2%MeOH) 200lb/90kg Ret Cyl N2