Solstice® HFOs
Solstice® yf - (R-1234yf)
Solstice® yf (R-1234yf) refrigerant is a near drop-in replacement for R-134a in automobile A/C applications, helping automakers around the world comply with EU low GWP requirements.
Overview
Solstice® yf Refrigerant is a near drop-in replacement for R-134a in automobile A/C applications, helping automakers around the world comply with EU low GWP requirements. Air conditioning systems using Solstice yf refrigerant are generally more energy efficient than competing technologies. R-1234YF now with UV Dye leak detectionAdding UV Dye to automobile refrigerant systems to detect leaks has long been a trick of the trade. Honeywell is now offering the same benefit with R-1234yf UV. This technology provides precise leak detection, shortened service times, accurate repair verification and increased customer satisfaction. Solstice yf refrigerant with UV dye will allow service technicians to maintain these benefits when servicing vehicles that were built with R-1234yf.Search SDS Number in SDS Finder - 11078Solstice yf for heavy-duty vehiclesDue to the AIM Act in the US and F-Gas in the EU, the allowable production and consumption of HFC quota in the US and EU will reduce again in 2024. As a result, the supply and price of 134a may become more volatile. With additional HFC quota reductions planned beyond 2024, 134a volatility is expected to continue to increase as the US and EU essentially phase out all HFCs over the next decade. In fact, the US has proposed a ban of 134a in all Heavy-Duty Off-Road vehicles effective 2026. Why wait until the last minute to convert when your back is up against the wall and you can’t find enough 134a, or it becomes too expensive? Make the switch today! Convert your heavy-duty off-road and on-road vehicles to Solstice yf. Easy to adopt and useSolstice yf is easy to adopt and use at your manufacturing site because it is a near drop-in replacement for 134a. Solstice® yf provides efficient and effective cooling and heating for conventional air conditioning systems as well as newer hybrid or electric-vehicle heat pump systems for heavy-duty applications.
Specifications
General Information
- Application
- Automotive
- Cold storage
- Commercial ice machines
- Food Retail - Condensing Unit
- Food Retail - High Side of Cascade
- Food Retail - Stand-Alone Refrigerator
- Food Retail - Supermarket System
- Household refrigerators/freezers
- Ice Rinks
- Industrial Process - Non chiller
- Industrial Process - Industrial high temperature heating
- Industrial Process – Chillers: Low or Medium Temperature
- Refrigerated transport
- ASHRAE Number
- R-1234yf
- Brand
- Solstice®
- Chemical Name
- 2,3,3,3-Tetrafluoroprop-1-ene
- Formula
- CH<sub>2</sub>CFCF3
- Linear Formula
- CF3CF=CH2
- Refrigerant Class
- HFO
- Refrigerant Type
- Molecule
- Replaces
- R-134a
- Typical Lubricant
- POE
Physical Properties
- Critical Density
- 29.7 lb/ft3
- Critical Pressure
- 490.6 psia
- Heat of Vaporization
- 77.53 at 1 atm (Btu/lb)
- Liquid Density
- 68.2 lb/ft3
- Liquid Heat Capacity
- 0.33 Btu/lb °F
- Liquid Thermal Conductivity
- 0.0368 Btu/hr⋅ft °F
- Liquid Viscosity
- 0.38 lb/ft⋅hr
- Molecular Weight
- 114
- Solubility in Water
- 200 (in Solstice yf, ppm by mass
- Vapor Density
- 0.303 @ 20°C, 1 atm (lb/ft3)
- Vapor Heat Capacity
- 0.22 @ constant pressure, 1atm (Btu/lb °F)
- Vapor Pressure
- 99 at 77°F (psia) hectopascal
- Vapor Thermal Conductivity
- 0.008 Btu/hr⋅ft °F
- Vapor Viscosity
- 0.03 lb/ft⋅hr
Temperature
- Autoignition Temperature
- 405 °C
- Critical Temperature
- 202.5 °F
- Freezing Point
- Not available
Safety & Environment
- Global Warming Potential
- <1
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A2L (Mildly flammable)
- REACH Product Stewardship
- Approved
General Information
- Application
- Automotive
- Cold storage
- Commercial ice machines
- Food Retail - Condensing Unit
- Food Retail - High Side of Cascade
- Food Retail - Stand-Alone Refrigerator
- Food Retail - Supermarket System
- Household refrigerators/freezers
- Ice Rinks
- Industrial Process - Non chiller
- Industrial Process - Industrial high temperature heating
- Industrial Process – Chillers: Low or Medium Temperature
- Refrigerated transport
- ASHRAE Number
- R-1234yf
- Brand
- Solstice®
- Chemical Name
- 2,3,3,3-Tetrafluoroprop-1-ene
- Formula
- CH<sub>2</sub>CFCF3
- Linear Formula
- CF3CF=CH2
- Refrigerant Class
- HFO
- Refrigerant Type
- Molecule
- Replaces
- R-134a
- Typical Lubricant
- POE
Physical Properties
- Critical Density
- 29.7 lb/ft3
- Critical Pressure
- 490.6 psia
- Heat of Vaporization
- 77.53 at 1 atm (Btu/lb)
- Liquid Density
- 68.2 lb/ft3
- Liquid Heat Capacity
- 0.33 Btu/lb °F
- Liquid Thermal Conductivity
- 0.0368 Btu/hr⋅ft °F
- Liquid Viscosity
- 0.38 lb/ft⋅hr
- Molecular Weight
- 114
- Solubility in Water
- 200 (in Solstice yf, ppm by mass
- Vapor Density
- 0.303 @ 20°C, 1 atm (lb/ft3)
- Vapor Heat Capacity
- 0.22 @ constant pressure, 1atm (Btu/lb °F)
- Vapor Pressure
- 99 at 77°F (psia) hectopascal
- Vapor Thermal Conductivity
- 0.008 Btu/hr⋅ft °F
- Vapor Viscosity
- 0.03 lb/ft⋅hr
Temperature
- Autoignition Temperature
- 405 °C
- Critical Temperature
- 202.5 °F
- Freezing Point
- Not available
Safety & Environment
- Global Warming Potential
- <1
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A2L (Mildly flammable)
- REACH Product Stewardship
- Approved
- Refrigerant Type : Molecule
- Refrigerant Class : HFO
- Formula : CH2CFCF3
- Replaces : R-134a
- Chemical Name : 2,3,3,3-Tetrafluoroprop-1-ene
- Brand : Solstice®
- Application : Automotive|Cold storage|Commercial ice machines|Food Retail - Condensing Unit|Food Retail - High Side of Cascade|Food Retail - Stand-Alone Refrigerator|Food Retail - Supermarket System|Household refrigerators/freezers|Ice Rinks|Industrial Process - Non chiller|Industrial Process - Industrial high temperature heating|Industrial Process – Chillers: Low or Medium Temperature|Refrigerated transport
- Linear Formula : CF3CF=CH2
- ASHRAE Number : R-1234yf
- Typical Lubricant : POE
- Liquid Density : 68.2 lb/ft3
- Critical Density : 29.7 lb/ft3
- Vapor Thermal Conductivity : 0.008 Btu/hr⋅ft °F
- Vapor Pressure : 99 at 77°F (psia) hectopascal
- Vapor Density : 0.303 @ 20°C, 1 atm (lb/ft3)
- Solubility in Water : 200 (in Solstice yf, ppm by mass
- Liquid Viscosity : 0.38 lb/ft⋅hr
- Critical Pressure : 490.6 psia
- Vapor Viscosity : 0.03 lb/ft⋅hr
- Vapor Heat Capacity : 0.22 @ constant pressure, 1atm (Btu/lb °F)
- Liquid Heat Capacity : 0.33 Btu/lb °F
- Heat of Vaporization : 77.53 at 1 atm (Btu/lb)
- Molecular Weight : 114
- Liquid Thermal Conductivity : 0.0368 Btu/hr⋅ft °F
- Critical Temperature : 202.5 °F
- Freezing Point : Not available
- Autoignition Temperature : 405 °C
- Global Warming Potential : <1
- Ozone Depletion Potential : 0
- ASHRAE Safety Classification : A2L (Mildly flammable)
- REACH Product Stewardship : Approved
Sales Sheet
Name
Description
File Size
Date
Size
490100_R1234yf UV FLR | Honeywell
application/pdf 942.37 KB
10/31/2023
942.37 KB
Service A/C systems in cars with smaller, convenient Solstice® yf service cans
application/pdf 249.25 KB
3/18/2024
249.25 KB
490100_R1234yf UV FLR | Honeywell
application/pdf 942.37 KB
1/24/2024
942.37 KB
Technical Note
Name
Description
File Size
Date
Size
Guidelines for use and handling, properties information for thermodynamic data, transport properties, flammability characteristics
application/pdf 195.14 KB
1/24/2024
195.14 KB
Guidelines: cylinder storage, contact with hot-surfaces/high energy/ignition sources, service areas
application/pdf 142.67 KB
1/24/2024
142.67 KB
Solstice® yf Storage | technical guide
application/pdf 612.63 KB
1/24/2024
612.63 KB
User Guide for the Americas
application/pdf 33.97 MB
1/24/2024
33.97 MB
User Guide for the Asian Pacific Regions
application/pdf 39.81 MB
1/24/2024
39.81 MB
User Guide for the European Regions
application/pdf 35.57 MB
1/24/2024
35.57 MB
Disposable & returnable cylinders, valves, outlet connection, features & specs
application/pdf 1.01 MB
1/24/2024
1.01 MB
User Guide for the European Regions
application/pdf 35.57 MB
10/31/2023
35.57 MB
User Guide for the Asian Pacific Regions
application/pdf 39.81 MB
10/31/2023
39.81 MB
User Guide for the Americas
application/pdf 33.97 MB
10/31/2023
33.97 MB
Solstice® yf Storage | technical guide
application/pdf 612.63 KB
10/31/2023
612.63 KB
Guidelines: cylinder storage, contact with hot-surfaces/high energy/ignition sources, service areas
application/pdf 142.67 KB
10/31/2023
142.67 KB
Guidelines for use and handling, properties information for thermodynamic data, transport properties, flammability characteristics
application/pdf 195.14 KB
10/31/2023
195.14 KB
Disposable & returnable cylinders, valves, outlet connection, features & specs
application/pdf 1.01 MB
10/31/2023
1.01 MB
Data Sheet
Name
Description
File Size
Date
Size
Applications Chart
application/pdf 5.46 MB
4/24/2024
5.46 MB
Infographic
Name
Description
File Size
Date
Size
Infographic
application/pdf 1.15 MB
3/19/2024
1.15 MB
Name
Description
File Size
Date
Size
Service A/C systems in cars with smaller, convenient Solstice® yf service cans
249.25 KB
3/18/2024
249.25 KB
Guidelines for use and handling, properties information for thermodynamic data, transport properties, flammability characteristics
195.14 KB
1/24/2024
195.14 KB
Guidelines: cylinder storage, contact with hot-surfaces/high energy/ignition sources, service areas
142.67 KB
1/24/2024
142.67 KB
Solstice® yf Storage | technical guide
612.63 KB
1/24/2024
612.63 KB
User Guide for the Americas
33.97 MB
1/24/2024
33.97 MB
User Guide for the Asian Pacific Regions
39.81 MB
1/24/2024
39.81 MB
User Guide for the European Regions
35.57 MB
1/24/2024
35.57 MB
Disposable & returnable cylinders, valves, outlet connection, features & specs
1.01 MB
1/24/2024
1.01 MB
User Guide for the European Regions
35.57 MB
10/31/2023
35.57 MB
User Guide for the Asian Pacific Regions
39.81 MB
10/31/2023
39.81 MB
User Guide for the Americas
33.97 MB
10/31/2023
33.97 MB
Solstice® yf Storage | technical guide
612.63 KB
10/31/2023
612.63 KB
Guidelines: cylinder storage, contact with hot-surfaces/high energy/ignition sources, service areas
142.67 KB
10/31/2023
142.67 KB
Guidelines for use and handling, properties information for thermodynamic data, transport properties, flammability characteristics
195.14 KB
10/31/2023
195.14 KB
Disposable & returnable cylinders, valves, outlet connection, features & specs
1.01 MB
10/31/2023
1.01 MB
Name
Description
File Size
Date
Size
Service A/C systems in cars with smaller, convenient Solstice® yf service cans
249.25 KB
3/18/2024
Guidelines for use and handling, properties information for thermodynamic data, transport properties, flammability characteristics
195.14 KB
1/24/2024
Guidelines: cylinder storage, contact with hot-surfaces/high energy/ignition sources, service areas
142.67 KB
1/24/2024
User Guide for the Americas
33.97 MB
1/24/2024
User Guide for the Asian Pacific Regions
39.81 MB
1/24/2024
User Guide for the European Regions
35.57 MB
1/24/2024
Disposable & returnable cylinders, valves, outlet connection, features & specs
1.01 MB
1/24/2024
User Guide for the European Regions
35.57 MB
10/31/2023
User Guide for the Asian Pacific Regions
39.81 MB
10/31/2023
User Guide for the Americas
33.97 MB
10/31/2023
Guidelines: cylinder storage, contact with hot-surfaces/high energy/ignition sources, service areas
142.67 KB
10/31/2023
Guidelines for use and handling, properties information for thermodynamic data, transport properties, flammability characteristics
195.14 KB
10/31/2023
Disposable & returnable cylinders, valves, outlet connection, features & specs
1.01 MB
10/31/2023