HFOs
Solstice® EC21
Solstice® EC21 (R-1234ze) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Overview
Solstice® EC21 (R-1234ze) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Specifications
General Information
- ASHRAE Number
- R-1234ze
- Refrigerant Type
- Molecule
- Application
- E-cooling
- Brand
- Solstice®
- Refrigerant Class
- HFO
Physical Properties
- Appearance
- Colorless
Temperature
- Flashpoint
- Not applicable
General Information
- ASHRAE Number
- R-1234ze
- Refrigerant Type
- Molecule
- Application
- E-cooling
- Brand
- Solstice®
- Refrigerant Class
- HFO
Physical Properties
- Appearance
- Colorless
Temperature
- Flashpoint
- Not applicable
- ASHRAE Number : R-1234ze
- Refrigerant Type : Molecule
- Application : E-cooling
- Brand : Solstice®
- Refrigerant Class : HFO
- Appearance : Colorless
- Flashpoint : Not applicable
Sales Sheet
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
application/pdf 374.98 KB
6/24/2021
374.98 KB
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
374.98 KB
6/24/2021
374.98 KB
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
374.98 KB
6/24/2021