HFOs
Solstice® EC11
Solstice® EC11 (R-1233zd) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Overview
Solstice® EC11 (R-1233zd) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Specifications
General Information
- Application
- E-cooling
- Brand
- Solstice®
- Refrigerant Type
- Molecule
- ASHRAE Number
- R-1233zd
- Typical Lubricant
- Mineral Oil
- Refrigerant Class
- HFO
- Replaces
- R-123
Safety & Environment
- Ozone Depletion Potential
- Non-ozone depleting
- Global Warming Potential
- 1
Standards & Approvals
- REACH Product Stewardship
- Registered
General Information
- Application
- E-cooling
- Brand
- Solstice®
- Refrigerant Type
- Molecule
- ASHRAE Number
- R-1233zd
- Typical Lubricant
- Mineral Oil
- Refrigerant Class
- HFO
- Replaces
- R-123
Safety & Environment
- Ozone Depletion Potential
- Non-ozone depleting
- Global Warming Potential
- 1
Standards & Approvals
- REACH Product Stewardship
- Registered
- Application : E-cooling
- Brand : Solstice®
- Refrigerant Type : Molecule
- ASHRAE Number : R-1233zd
- Typical Lubricant : Mineral Oil
- Refrigerant Class : HFO
- Replaces : R-123
- Ozone Depletion Potential : Non-ozone depleting
- Global Warming Potential : 1
- REACH Product Stewardship : Registered
Sales Sheet
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
application/pdf 374.98 KB
6/24/2021
374.98 KB
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
374.98 KB
6/24/2021
374.98 KB
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
374.98 KB
6/24/2021