Solstice® yf (R-1234yf) refrigerant is a near drop-in replacement for R-134a in automobile A/C applications, helping automakers around the world comply with EU low GWP requirements.
Solstice® zd (R-1233zd) is a nonflammable, ultra-low GWP replacement for R-123 for low pressure centrifugal chillers. It has a GWP of 1 which is 99.9% lower than R-245fa.
Solstice® ze (R-1234ze) is an energy-efficient, ultra-low GWP refrigerant alternative to R-134a in air-cooled and water-cooled chillers for supermarkets and commercial buildings, as well as in other medium temperature applications.
Solstice® EC11 (R-1233zd) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Solstice® EC21 (R-1234ze) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Start your search with category name, product name, part number, etc.