HFO Blends
Solstice® N71 (R-471A)
Solstice® N71 (R-471A) is the only < 150 GWP, non-flammable HFO refrigerant blend for new equipment in medium temperature applications. It is 13% more energy efficient as compared to R-404A and 30% more energy efficient compared with CO2.
Overview
Solstice® N71 (R-471A) is the only < 150 GWP, non-flammable HFO refrigerant blend for new equipment in medium temperature applications. It is 13%* more energy efficient as compared to R-404A and 30%* more energy efficient compared with CO2. Solstice® N71 is applicable for new systems, offering an optimal balance of properties including better energy performance and stronger eco-efficiency, for a wide variety of applications including:
- Supermarkets
- Cold Storage Warehouses
- Industrial Process Refrigeration
- Ice Rinks
- Convenience and Drug Stores
*Based on thermodynamic analysis
Specifications
General Information
- Brand
- Solstice®
- Typical Lubricant
- Synthetic
- Substitutes
- R-404A, R-134A
- ASHRAE Number
- R-471A
- Application
- Commercial Refrigeration
- Refrigerant Type
- Blend
- Refrigerant Class
- HFO Blend
Physical Properties
- Molecular Weight
- 122.1 lb/lb mole (122.1 kg/kmol)
- Liquid Density
- 75.1 lb/ft³ (1204 kg/m³)
- Critical Pressure
- 511.4 psia (3526 kPa)
- Composition
- R-1234zeE, R-227ea , R-1336MZZe
Temperature
- Critical Temperature
- 234F (112.2C)
- Boiling Point/Range
- 1.6 F (-16.9C)
Safety & Environment
- Global Warming Potential
- <150
- Flammable Range
- Nontoxic, nonflammable as a refrigerant Class A1
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Brand
- Solstice®
- Typical Lubricant
- Synthetic
- Substitutes
- R-404A, R-134A
- ASHRAE Number
- R-471A
- Application
- Commercial Refrigeration
- Refrigerant Type
- Blend
- Refrigerant Class
- HFO Blend
Physical Properties
- Molecular Weight
- 122.1 lb/lb mole (122.1 kg/kmol)
- Liquid Density
- 75.1 lb/ft³ (1204 kg/m³)
- Critical Pressure
- 511.4 psia (3526 kPa)
- Composition
- R-1234zeE, R-227ea , R-1336MZZe
Temperature
- Critical Temperature
- 234F (112.2C)
- Boiling Point/Range
- 1.6 F (-16.9C)
Safety & Environment
- Global Warming Potential
- <150
- Flammable Range
- Nontoxic, nonflammable as a refrigerant Class A1
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Brand : Solstice®
- Typical Lubricant : Synthetic
- Substitutes : R-404A, R-134A
- ASHRAE Number : R-471A
- Application : Commercial Refrigeration
- Refrigerant Type : Blend
- Refrigerant Class : HFO Blend
- Molecular Weight : 122.1 lb/lb mole (122.1 kg/kmol)
- Liquid Density : 75.1 lb/ft³ (1204 kg/m³)
- Critical Pressure : 511.4 psia (3526 kPa)
- Composition : R-1234zeE, R-227ea , R-1336MZZe
- Critical Temperature : 234F (112.2C)
- Boiling Point/Range : 1.6 F (-16.9C)
- Global Warming Potential : <150
- Flammable Range : Nontoxic, nonflammable as a refrigerant Class A1
- Ozone Depletion Potential : 0
- ASHRAE Safety Classification : A1
Data Sheet
Name
Description
File Size
Date
Size
Technical Data Sheet
application/pdf 614.66 KB
2/3/2023
614.66 KB
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size