HFO Blends
Solstice® N15 - (R-515B)
Solstice® N15 (R-515B) is a nonflammable azeotropic blend designed for medium-temperature commercial refrigeration and high-temperature cooling systems. It's reduced GWP is 77% lower than R-134a. Equal efficiency as compared to R-134a.
Overview
Solstice® N15 (R-515B) is a non-flammable azeotropic blend designed for medium temperature commercial refrigeration and high-temperature cooling systems. This hydrofluoroolefin (HFO) blend demonstrates environmental and performance benefits in new systems. It has reduced GWP: 77% lower than R-134a. Equal efficiency as compared to R-134a.Search SDS Number in SDS Finder - 21925
Specifications
General Information
- Application
- Buildings - Chillers -Comfort cooling and heating
- Data Centers - Liquid Cooling (cold plates, etc.)
- Data Centers - Room and precision air conditioning
- Food Retail - Condensing unit
- Food Retail - High side of cascade
- Food Retail - Stand-alone refrigerator
- Food Retail - Supermarket system
- Industrial Process - Non chiller
- Industrial Process – Chillers: Low or Medium Temperature
- Non-mechanical Heat Transfer
- ASHRAE Number
- R-515B
- Brand
- Solstice®
- Formula
- R-1234ze / R-227ea, (91.1% / 8.9%)
- Glide
- Zero
- Refrigerant Class
- HFO Blend
- Refrigerant Type
- Azeotropic blend
- Replaces
- R-134a
- Typical Lubricant
- POE
Physical Properties
- Appearance
- Colorless
- Critical Density
- 31.03 lbm/ft³
- Critical Pressure
- 507 psig
- Critical Volume
- 0.0322 ft³/lbm
- Heat of Vaporization
- 81.7 Btu/lbm
- Liquid Density
- 73.65 lbm/ft³ at 77°F
- 78.56 lbm/ft³ at 32°F
- Liquid Heat Capacity
- 0.33 Btu/lbm at 77 °F
- Liquid Thermal Conductivity
- 0.042 Btu/h ft at 77 °F
- Liquid Viscosity
- 0.4864 lbm/ft-hr at 77 °F
- Lower Flammable Limit
- Non-flammable
- Molecular Weight
- 117.5 lbm/lbmol
- Vapor Density
- 0.367 lbm/ft
- 1.69 lbm/ft
- Vapor Heat Capacity
- 0.23 Btu/lbm at 77 °F
- Vapor Pressure
- 57.45 psig at 77 °F hectopascal
- Vapor Thermal Conductivity
- 0.008 Btu/hr ft at 77°F
- Vapor Viscosity
- 0.0299 lbm/ft-hr
Temperature
- Boiling Point/Range
- -2.0 °F at 1 Atm
- Critical Temperature
- 228.0 °F
Safety & Environment
- Flammable Range
- Nonflammable, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 293
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1 (Nonflammable)
- REACH Product Stewardship
- Approved
General Information
- Application
- Buildings - Chillers -Comfort cooling and heating
- Data Centers - Liquid Cooling (cold plates, etc.)
- Data Centers - Room and precision air conditioning
- Food Retail - Condensing unit
- Food Retail - High side of cascade
- Food Retail - Stand-alone refrigerator
- Food Retail - Supermarket system
- Industrial Process - Non chiller
- Industrial Process – Chillers: Low or Medium Temperature
- Non-mechanical Heat Transfer
- ASHRAE Number
- R-515B
- Brand
- Solstice®
- Formula
- R-1234ze / R-227ea, (91.1% / 8.9%)
- Glide
- Zero
- Refrigerant Class
- HFO Blend
- Refrigerant Type
- Azeotropic blend
- Replaces
- R-134a
- Typical Lubricant
- POE
Physical Properties
- Appearance
- Colorless
- Critical Density
- 31.03 lbm/ft³
- Critical Pressure
- 507 psig
- Critical Volume
- 0.0322 ft³/lbm
- Heat of Vaporization
- 81.7 Btu/lbm
- Liquid Density
- 73.65 lbm/ft³ at 77°F
- 78.56 lbm/ft³ at 32°F
- Liquid Heat Capacity
- 0.33 Btu/lbm at 77 °F
- Liquid Thermal Conductivity
- 0.042 Btu/h ft at 77 °F
- Liquid Viscosity
- 0.4864 lbm/ft-hr at 77 °F
- Lower Flammable Limit
- Non-flammable
- Molecular Weight
- 117.5 lbm/lbmol
- Vapor Density
- 0.367 lbm/ft
- 1.69 lbm/ft
- Vapor Heat Capacity
- 0.23 Btu/lbm at 77 °F
- Vapor Pressure
- 57.45 psig at 77 °F hectopascal
- Vapor Thermal Conductivity
- 0.008 Btu/hr ft at 77°F
- Vapor Viscosity
- 0.0299 lbm/ft-hr
Temperature
- Boiling Point/Range
- -2.0 °F at 1 Atm
- Critical Temperature
- 228.0 °F
Safety & Environment
- Flammable Range
- Nonflammable, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 293
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1 (Nonflammable)
- REACH Product Stewardship
- Approved
- Typical Lubricant : POE
- Refrigerant Class : HFO Blend
- Refrigerant Type : Azeotropic blend
- ASHRAE Number : R-515B
- Application : Buildings - Chillers -Comfort cooling and heating|Data Centers - Liquid Cooling (cold plates, etc.)|Data Centers - Room and precision air conditioning|Food Retail - Condensing unit|Food Retail - High side of cascade|Food Retail - Stand-alone refrigerator|Food Retail - Supermarket system|Industrial Process - Non chiller|Industrial Process – Chillers: Low or Medium Temperature|Non-mechanical Heat Transfer
- Replaces : R-134a
- Formula : R-1234ze / R-227ea, (91.1% / 8.9%)
- Glide : Zero
- Brand : Solstice®
- Liquid Thermal Conductivity : 0.042 Btu/h ft at 77 °F
- Vapor Thermal Conductivity : 0.008 Btu/hr ft at 77°F
- Lower Flammable Limit : Non-flammable
- Liquid Heat Capacity : 0.33 Btu/lbm at 77 °F
- Heat of Vaporization : 81.7 Btu/lbm
- Vapor Heat Capacity : 0.23 Btu/lbm at 77 °F
- Critical Pressure : 507 psig
- Molecular Weight : 117.5 lbm/lbmol
- Liquid Viscosity : 0.4864 lbm/ft-hr at 77 °F
- Critical Density : 31.03 lbm/ft³
- Vapor Viscosity : 0.0299 lbm/ft-hr
- Critical Volume : 0.0322 ft³/lbm
- Vapor Pressure : 57.45 psig at 77 °F hectopascal
- Liquid Density : 73.65 lbm/ft³ at 77°F|78.56 lbm/ft³ at 32°F
- Vapor Density : 0.367 lbm/ft|1.69 lbm/ft
- Appearance : Colorless
- Critical Temperature : 228.0 °F
- Boiling Point/Range : -2.0 °F at 1 Atm
- Ozone Depletion Potential : 0
- Global Warming Potential : 293
- Flammable Range : Nonflammable, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- ASHRAE Safety Classification : A1 (Nonflammable)
- REACH Product Stewardship : Approved
Manuals and Guides
Name
Description
File Size
Date
Size
HCFC to HFO Blend
application/pdf 164.21 KB
10/31/2023
164.21 KB
Case Study
Name
Description
File Size
Date
Size
Read how Philip Doyle Manufacturing replaced R-124 and R-134a with Solstice® N15 in critical high-ambient industrial applications
application/pdf 315.12 KB
10/31/2023
315.12 KB
Sikorski Sausages Company Ltd Replaces R-404A with Solstice N15 (R-515B) in Critical Industrial Meat Processing Applications
application/pdf 1.91 MB
10/31/2023
1.91 MB
Name
Description
File Size
Date
Size
Read how Philip Doyle Manufacturing replaced R-124 and R-134a with Solstice® N15 in critical high-ambient industrial applications
315.12 KB
10/31/2023
315.12 KB
Sikorski Sausages Company Ltd Replaces R-404A with Solstice N15 (R-515B) in Critical Industrial Meat Processing Applications
1.91 MB
10/31/2023
1.91 MB
Name
Description
File Size
Date
Size
Read how Philip Doyle Manufacturing replaced R-124 and R-134a with Solstice® N15 in critical high-ambient industrial applications
315.12 KB
10/31/2023
Sikorski Sausages Company Ltd Replaces R-404A with Solstice N15 (R-515B) in Critical Industrial Meat Processing Applications
1.91 MB
10/31/2023