HFO Blends
Solstice® N13 (R-450A)
Solstice® N13 (R-450A) is a nonflammable, reduced-GWP replacement for HFC-134a in medium-temp applications: heat pumps, air- and water-cooled chillers, district heating/cooling systems, vending machines/beverage dispensers, and CO2 cascade systems.
Solstice® N13 is a non-flammable, reduced GWP replacement for HFC-134a in medium temperature applications like heat pumps, air-cooled and water-cooled chillers, district heating and cooling systems, vending machines and beverage dispensers, CO2 cascade systems etc. Its GWP is 573 and is listed under the U.S. EPA's SNAP program to replace ozone-depleting substances.
General Information
- Glide
- 0.9 °F
- Contains
- R-134a / R-1234ze
- Brand
- Solstice®
- Refrigerant Class
- Zeotropic blend
- Application
- Commercial Refrigeration
- Refrigerant Type
- HFO Blend
- Typical Lubricant
- POE polyol ester Oil
- ASHRAE Number
- R-450A
- Substitutes
- R-134a
Physical Properties
- Liquid Viscosity
- 130.5 μlb/ft-hr at 77 °F
- Vapor Thermal Conductivity
- 8.0 mBtu/h ft at 77 °F
- Liquid Density
- 78.6 lb/ft³ at 32°F
- 73.4 lb/ft³ at 77°F
- Heat of Vaporization
- 87.7
- Composition
- 42% / 58%
- Vapor Density
- 1.8
- 0.336
- Molecular Weight
- 108.6
- Critical Density
- 30.7 lb/ft³
- Critical Pressure
- 553.8 psia
- Liquid Thermal Conductivity
- 44.1 mBtu/h-ft at 77 °F
- Liquid Heat Capacity
- 0.335 Btu/lb at 77 °F
- Vapor Viscosity
- 8.2 μlb/ft-hr at 77 °F
- Vapor Heat Capacity
- 0.239 Btu/lb at 77 °F
- Critical Volume
- 0.033 ft³/lbm
- Vapor Pressure
- 84 psia at 77 °F
Temperature
- Boiling Point/Range
- -10.1 °F at 1 Atm
- Critical Temperature
- 220 °F
Safety & Environment
- Global Warming Potential
- 547
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Glide
- 0.9 °F
- Contains
- R-134a / R-1234ze
- Brand
- Solstice®
- Refrigerant Class
- Zeotropic blend
- Application
- Commercial Refrigeration
- Refrigerant Type
- HFO Blend
- Typical Lubricant
- POE polyol ester Oil
- ASHRAE Number
- R-450A
- Substitutes
- R-134a
Physical Properties
- Liquid Viscosity
- 130.5 μlb/ft-hr at 77 °F
- Vapor Thermal Conductivity
- 8.0 mBtu/h ft at 77 °F
- Liquid Density
- 78.6 lb/ft³ at 32°F
- 73.4 lb/ft³ at 77°F
- Heat of Vaporization
- 87.7
- Composition
- 42% / 58%
- Vapor Density
- 1.8
- 0.336
- Molecular Weight
- 108.6
- Critical Density
- 30.7 lb/ft³
- Critical Pressure
- 553.8 psia
- Liquid Thermal Conductivity
- 44.1 mBtu/h-ft at 77 °F
- Liquid Heat Capacity
- 0.335 Btu/lb at 77 °F
- Vapor Viscosity
- 8.2 μlb/ft-hr at 77 °F
- Vapor Heat Capacity
- 0.239 Btu/lb at 77 °F
- Critical Volume
- 0.033 ft³/lbm
- Vapor Pressure
- 84 psia at 77 °F
Temperature
- Boiling Point/Range
- -10.1 °F at 1 Atm
- Critical Temperature
- 220 °F
Safety & Environment
- Global Warming Potential
- 547
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Glide : 0.9 °F
- Contains : R-134a / R-1234ze
- Brand : Solstice®
- Refrigerant Class : Zeotropic blend
- Application : Commercial Refrigeration
- Refrigerant Type : HFO Blend
- Typical Lubricant : POE polyol ester Oil
- ASHRAE Number : R-450A
- Substitutes : R-134a
- Liquid Viscosity : 130.5 μlb/ft-hr at 77 °F
- Vapor Thermal Conductivity : 8.0 mBtu/h ft at 77 °F
- Liquid Density : 78.6 lb/ft³ at 32°F|73.4 lb/ft³ at 77°F
- Heat of Vaporization : 87.7
- Composition : 42% / 58%
- Vapor Density : 1.8|0.336
- Molecular Weight : 108.6
- Critical Density : 30.7 lb/ft³
- Critical Pressure : 553.8 psia
- Liquid Thermal Conductivity : 44.1 mBtu/h-ft at 77 °F
- Liquid Heat Capacity : 0.335 Btu/lb at 77 °F
- Vapor Viscosity : 8.2 μlb/ft-hr at 77 °F
- Vapor Heat Capacity : 0.239 Btu/lb at 77 °F
- Critical Volume : 0.033 ft³/lbm
- Vapor Pressure : 84 psia at 77 °F
- Boiling Point/Range : -10.1 °F at 1 Atm
- Critical Temperature : 220 °F
- Global Warming Potential : 547
- ASHRAE Safety Classification : A1
Others
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
application/pdf 404.2 KB
6/24/2021
404.2 KB
Technical Note
Name
Description
File Size
Date
Size
Solstice® N13 Pressure-Temp Chart
application/pdf 345.28 KB
6/24/2021
345.28 KB
Retrofit Guideline. R-12, R-401A & R-409A to Solstice® N13 (R-450A) and Genetron® 134a
application/pdf 648.81 KB
6/24/2021
648.81 KB
Retrofit guidelines for Solstice® N13 & Genetron® 134a replacing R-12, R-401A & R-409A in medium termperature refrigeration systems
application/pdf 709.29 KB
6/24/2021
709.29 KB
Retrofit guidelines for Solstice N15 replacing R-124 in commercial A/C
application/pdf 191.6 KB
6/24/2021
191.6 KB
Subcooling for Increased Compressor Capacity and Efficiency Technical Bulletin Product: Solstice® N13 Bulletin#: 08 rev 0.0
application/pdf 264.38 KB
6/24/2021
264.38 KB
Sell Sheet
Name
Description
File Size
Date
Size
Solstice® N40, Genetron Performax® LT, Solstice 513A, Solstice N13 for new supermarkets, retrofits, and equipment
application/pdf 134.06 KB
6/24/2021
134.06 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
404.2 KB
6/24/2021
404.2 KB
Solstice® N40, Genetron Performax® LT, Solstice 513A, Solstice N13 for new supermarkets, retrofits, and equipment
134.06 KB
6/24/2021
134.06 KB
Solstice® N13 Pressure-Temp Chart
345.28 KB
6/24/2021
345.28 KB
Retrofit Guideline. R-12, R-401A & R-409A to Solstice® N13 (R-450A) and Genetron® 134a
648.81 KB
6/24/2021
648.81 KB
Retrofit guidelines for Solstice® N13 & Genetron® 134a replacing R-12, R-401A & R-409A in medium termperature refrigeration systems
709.29 KB
6/24/2021
709.29 KB
Retrofit guidelines for Solstice N15 replacing R-124 in commercial A/C
191.6 KB
6/24/2021
191.6 KB
Subcooling for Increased Compressor Capacity and Efficiency Technical Bulletin Product: Solstice® N13 Bulletin#: 08 rev 0.0
264.38 KB
6/24/2021
264.38 KB
Image
SKU
Description
10658726
Solstice® N13 850/385.5kg Half Ton
10637929
Solstice® N13 11.3kg/25lb Cyl
10639345
Solstice® N13 25LB/11.3KG JUG CANADA
10634176
Solstice® N13 110LB/50 KG CYL