HFO Blends
Solstice® 513A - (R-513A)
Solstice® 513A is a non-ozone depleting, low global warming potential (GWP) hydrofluoroolefin (HFO)- based refrigerant developed to replace R-134a.
Overview
Solstice® 513A is an excellent capacity and efficiency match for R-134a in new systems, as well as for retrofit of existing systems, offering an optimal balance of properties and benefits including:
- Reduced GWP: 56% reduction compared to R-134a
- Excellent capacity and energy efficiency match to R-134a
- Close performance match to R-134a for retrofit and new systems
- Azeotrope with zero glide
- Safe and nonflammable (ASHRAE A1)
- Approved by major equipment and component manufacturers
- Compatible with existing R-134a equipment design/lubricants
- Oil change and seal replacement is necessary when retrofitting systems running on HCFC service blends
Specifications
General Information
- Brand
- Solstice®
- Typical Lubricant
- POE
- Refrigerant Class
- HFO Blend
- HFO Blends
- Refrigerant Type
- Azeotropic blend
- ASHRAE Number
- R-513A
- Application
- Commercial A/C
- Commercial Refrigeration
- Heat Pumps
- Ice rinks
- Retrofit
- Water Chillers
- Replaces
- R-134a
- Glide
- 0 °R (0 K)
Physical Properties
- Critical Pressure
- 3766 kPa [abs] (546.2psia)
- Molecular Weight
- 108.4 g/mole (108.4lb/lb mole)
- Composition
- HFO R-1234yf/R-134a
Temperature
- Critical Temperature
- 96.5 °C (173.7 °F)
- Boiling Point/Range
- -29.2 °C (-20.6 °F)
Safety & Environment
- Ozone Depletion Potential
- 0
- Global Warming Potential
- 573
- Flammable Range
- Non-flammable
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Brand
- Solstice®
- Typical Lubricant
- POE
- Refrigerant Class
- HFO Blend
- HFO Blends
- Refrigerant Type
- Azeotropic blend
- ASHRAE Number
- R-513A
- Application
- Commercial A/C
- Commercial Refrigeration
- Heat Pumps
- Ice rinks
- Retrofit
- Water Chillers
- Replaces
- R-134a
- Glide
- 0 °R (0 K)
Physical Properties
- Critical Pressure
- 3766 kPa [abs] (546.2psia)
- Molecular Weight
- 108.4 g/mole (108.4lb/lb mole)
- Composition
- HFO R-1234yf/R-134a
Temperature
- Critical Temperature
- 96.5 °C (173.7 °F)
- Boiling Point/Range
- -29.2 °C (-20.6 °F)
Safety & Environment
- Ozone Depletion Potential
- 0
- Global Warming Potential
- 573
- Flammable Range
- Non-flammable
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Brand : Solstice®
- Typical Lubricant : POE
- Refrigerant Class : HFO Blend|HFO Blends
- Refrigerant Type : Azeotropic blend
- ASHRAE Number : R-513A
- Application : Commercial A/C|Commercial Refrigeration|Heat Pumps|Ice rinks|Retrofit|Water Chillers
- Replaces : R-134a
- Glide : 0 °R (0 K)
- Critical Pressure : 3766 kPa [abs] (546.2psia)
- Molecular Weight : 108.4 g/mole (108.4lb/lb mole)
- Composition : HFO R-1234yf/R-134a
- Critical Temperature : 96.5 °C (173.7 °F)
- Boiling Point/Range : -29.2 °C (-20.6 °F)
- Ozone Depletion Potential : 0
- Global Warming Potential : 573
- Flammable Range : Non-flammable
- ASHRAE Safety Classification : A1