Genetron® HFCs
Genetron Performax® LT - (R-407F)
A non-ozone depleting replacement for R-22 in various refrigeration applications.
Overview
A non-ozone depleting replacement for R-22 in various refrigeration applications.Search SDS Number in SDS Finder - 13866
Specifications
General Information
- Application
- Commercial Refrigeration
- ASHRAE Number
- R-407F
- Brand
- Genetron®
- Chemical Name
- Difluoromethane
- Pentafluoroethane
- Tetrafluoroethane
- Contains
- HFC-32, HFC-125, HFC-134a
- Glide
- Moderate
- Linear Formula
- CCH2F2, CHF2CF3 ,CH2FCF3
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Replaces
- R-22
- R-404A
- Substitutes
- HCFC-22
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 689.6 psia
- Molecular Weight
- 82.1 lbm/lbmol
- Saturated Liquid Density
- 68.3 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.39 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.2 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -50.9 °F at 1 Atm
- Critical Temperature
- 180.8 °F (ASTM D-1321)
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 1824
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
- REACH Product Stewardship
- Approved
General Information
- Application
- Commercial Refrigeration
- ASHRAE Number
- R-407F
- Brand
- Genetron®
- Chemical Name
- Difluoromethane
- Pentafluoroethane
- Tetrafluoroethane
- Contains
- HFC-32, HFC-125, HFC-134a
- Glide
- Moderate
- Linear Formula
- CCH2F2, CHF2CF3 ,CH2FCF3
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Replaces
- R-22
- R-404A
- Substitutes
- HCFC-22
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 689.6 psia
- Molecular Weight
- 82.1 lbm/lbmol
- Saturated Liquid Density
- 68.3 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.39 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.2 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -50.9 °F at 1 Atm
- Critical Temperature
- 180.8 °F (ASTM D-1321)
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 1824
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
- REACH Product Stewardship
- Approved
- Substitutes : HCFC-22
- Typical Lubricant : POE
- Refrigerant Class : HFC
- Chemical Name : Difluoromethane|Pentafluoroethane|Tetrafluoroethane
- Replaces : R-22|R-404A
- Refrigerant Type : Blend
- Glide : Moderate
- ASHRAE Number : R-407F
- Application : Commercial Refrigeration
- Brand : Genetron®
- Contains : HFC-32, HFC-125, HFC-134a
- Linear Formula : CCH2F2, CHF2CF3 ,CH2FCF3
- Critical Pressure : 689.6 psia
- Specific Heat of Liquid : 0.39 Btu/lb at 86 °F
- Saturated Liquid Density : 68.3 lb/ft3 at 86 °F
- Specific Heat of Vapor : 0.2 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight : 82.1 lbm/lbmol
- Boiling Point/Range : -50.9 °F at 1 Atm
- Critical Temperature : 180.8 °F (ASTM D-1321)
- Global Warming Potential : 1824
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Ozone Depletion Potential : 0
- ASHRAE Safety Classification : A1
- REACH Product Stewardship : Approved