Genetron® HFCs
Genetron® AZ-50 - (R-507A)
A non-ozone-depleting azeotropic mixture of HFC-125 and HFC-143A, primarily designed to replace R-502 in low- and medium-temperature commercial refrigeration applications such as supermarket display cases and ice machines.
Overview
A non-ozone-depleting azeotropic mixture of HFC-125 and HFC-143A, primarily designed to replace R-502 in low- and medium-temperature commercial refrigeration applications such as supermarket display cases and ice machines.Search SDS Number in SDS Finder - 09882
Specifications
General Information
- Application
- Commercial Refrigeration
- Organic Rankine Cycle
- ASHRAE Number
- R-507A
- Brand
- Genetron®
- Chemical Name
- Pentafluoroethane
- Trifluoroethane
- Contains
- HFC-125 (50%), HFC-143a (50%)
- Glide
- No Glide
- Linear Formula
- CF3CHF2, CF3CH3
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Replaces
- R-22
- R-502
- Substitutes
- HCFC-22, R-502
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 537.37 psia
- Molecular Weight
- 98.9 lbm/lbmol
- Saturated Liquid Density
- 63.8 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.38 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.19 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -52.1 °F at 1 Atm
- Critical Temperature
- 159.11 °F (ASTM D-1321)
- Freezing Point
- -178 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 3985
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
- REACH Product Stewardship
- Approved
General Information
- Application
- Commercial Refrigeration
- Organic Rankine Cycle
- ASHRAE Number
- R-507A
- Brand
- Genetron®
- Chemical Name
- Pentafluoroethane
- Trifluoroethane
- Contains
- HFC-125 (50%), HFC-143a (50%)
- Glide
- No Glide
- Linear Formula
- CF3CHF2, CF3CH3
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Replaces
- R-22
- R-502
- Substitutes
- HCFC-22, R-502
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 537.37 psia
- Molecular Weight
- 98.9 lbm/lbmol
- Saturated Liquid Density
- 63.8 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.38 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.19 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -52.1 °F at 1 Atm
- Critical Temperature
- 159.11 °F (ASTM D-1321)
- Freezing Point
- -178 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 3985
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
- REACH Product Stewardship
- Approved
- ASHRAE Number : R-507A
- Linear Formula : CF3CHF2, CF3CH3
- Refrigerant Class : HFC
- Application : Commercial Refrigeration|Organic Rankine Cycle
- Replaces : R-22|R-502
- Contains : HFC-125 (50%), HFC-143a (50%)
- Chemical Name : Pentafluoroethane|Trifluoroethane
- Brand : Genetron®
- Glide : No Glide
- Typical Lubricant : POE
- Substitutes : HCFC-22, R-502
- Refrigerant Type : Blend
- Specific Heat of Vapor : 0.19 Btu/lb at 86 °F and 1 Atm, at Cp
- Critical Pressure : 537.37 psia
- Specific Heat of Liquid : 0.38 Btu/lb at 86 °F
- Saturated Liquid Density : 63.8 lb/ft3 at 86 °F
- Molecular Weight : 98.9 lbm/lbmol
- Boiling Point/Range : -52.1 °F at 1 Atm
- Freezing Point : -178 °F at 1 Atm
- Critical Temperature : 159.11 °F (ASTM D-1321)
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Ozone Depletion Potential : 0
- Global Warming Potential : 3985
- REACH Product Stewardship : Approved
- ASHRAE Safety Classification : A1