HFCs
Genetron® AZ-20 (R-410A)
Widely accepted to replace R-22 in air conditioning and refrigeration applications. For new equipment — not for retrofits.
Widely accepted to replace R-22 in air conditioning and refrigeration applications. For new equipment — not for retrofits.
General Information
- Refrigerant Type
- HFC
- ASHRAE Number
- R-410A
- Refrigerant Class
- Azeotropic mixture
- Chemical Name
- Difluoromethane, Pentafluoroethane
- Contains
- HFC-32 50%, HFC-125 50%
- Typical Lubricant
- POE
- Brand
- Genetron®
- Glide
- Near Zero Glide
- Application
- Commercial A/C
- Residential A/C
- Organic Rankine Cycle
- Formula
- CH2F2/CHF2CF3
- Substitutes
- HCFC-22
Physical Properties
- Vapor Viscosity
- 0.0351 lbm/ft hr
- Liquid Heat Capacity
- 0.17 Btu/lb°F
- Liquid Density
- 66.09 lb/ft3
- Specific Heat of Liquid
- 0.42 Btu/lb at 86 °F
- Vapor Pressure
- 239.59 Psia
- Appearance
- Colorless
- Heat of Vaporization
- 117.43 Btu/lb at boiling point @ 1 ATM 101.3 kPa
- Critical Density
- 28.69 lb/ft3
- Liquid Viscosity
- 0.2825 lbm/ft hr
- Molecular Weight
- 72.6 lbm/lbmol
- Purity Number
- 0
- Specific Heat of Vapor
- 0.17 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density
- 64.5 lb/ft3 at 86 °F
- Critical Pressure
- 711.07 psia
- Vapor Density
- 0.26 lb/ft3 at boiling point
- Critical Volume
- 0.0349 ft3lb
- Vapor Thermal Conductivity
- 0.0091 Btu/hr ft°F
- Solubility of Water
- 0.28
- Liquid Thermal Conductivity
- 0.0534 Btu/hr ft°F
Temperature
- Freezing Point
- -247 °F at 1 Atm
- Boiling Point/Range
- -60.6 °F at 1 Atm 101.3 kPa
- Critical Temperature
- 160.44 °F ASTM D-1321
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- High pressure, high efficiency refrigerant designed for new equipment. NOT FOR RETROFITTING.
General Information
- Refrigerant Type
- HFC
- ASHRAE Number
- R-410A
- Refrigerant Class
- Azeotropic mixture
- Chemical Name
- Difluoromethane, Pentafluoroethane
- Contains
- HFC-32 50%, HFC-125 50%
- Typical Lubricant
- POE
- Brand
- Genetron®
- Glide
- Near Zero Glide
- Application
- Commercial A/C
- Residential A/C
- Organic Rankine Cycle
- Formula
- CH2F2/CHF2CF3
- Substitutes
- HCFC-22
Physical Properties
- Vapor Viscosity
- 0.0351 lbm/ft hr
- Liquid Heat Capacity
- 0.17 Btu/lb°F
- Liquid Density
- 66.09 lb/ft3
- Specific Heat of Liquid
- 0.42 Btu/lb at 86 °F
- Vapor Pressure
- 239.59 Psia
- Appearance
- Colorless
- Heat of Vaporization
- 117.43 Btu/lb at boiling point @ 1 ATM 101.3 kPa
- Critical Density
- 28.69 lb/ft3
- Liquid Viscosity
- 0.2825 lbm/ft hr
- Molecular Weight
- 72.6 lbm/lbmol
- Purity Number
- 0
- Specific Heat of Vapor
- 0.17 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density
- 64.5 lb/ft3 at 86 °F
- Critical Pressure
- 711.07 psia
- Vapor Density
- 0.26 lb/ft3 at boiling point
- Critical Volume
- 0.0349 ft3lb
- Vapor Thermal Conductivity
- 0.0091 Btu/hr ft°F
- Solubility of Water
- 0.28
- Liquid Thermal Conductivity
- 0.0534 Btu/hr ft°F
Temperature
- Freezing Point
- -247 °F at 1 Atm
- Boiling Point/Range
- -60.6 °F at 1 Atm 101.3 kPa
- Critical Temperature
- 160.44 °F ASTM D-1321
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- High pressure, high efficiency refrigerant designed for new equipment. NOT FOR RETROFITTING.
- Refrigerant Type : HFC
- ASHRAE Number : R-410A
- Refrigerant Class : Azeotropic mixture
- Chemical Name : Difluoromethane, Pentafluoroethane
- Contains : HFC-32 50%, HFC-125 50%
- Typical Lubricant : POE
- Brand : Genetron®
- Glide : Near Zero Glide
- Application : Commercial A/C|Residential A/C|Organic Rankine Cycle
- Formula : CH2F2/CHF2CF3
- Substitutes : HCFC-22
- Vapor Viscosity : 0.0351 lbm/ft hr
- Liquid Heat Capacity : 0.17 Btu/lb°F
- Liquid Density : 66.09 lb/ft3
- Specific Heat of Liquid : 0.42 Btu/lb at 86 °F
- Vapor Pressure : 239.59 Psia
- Appearance : Colorless
- Heat of Vaporization : 117.43 Btu/lb at boiling point @ 1 ATM 101.3 kPa
- Critical Density : 28.69 lb/ft3
- Liquid Viscosity : 0.2825 lbm/ft hr
- Molecular Weight : 72.6 lbm/lbmol
- Purity Number : 0
- Specific Heat of Vapor : 0.17 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density : 64.5 lb/ft3 at 86 °F
- Critical Pressure : 711.07 psia
- Vapor Density : 0.26 lb/ft3 at boiling point
- Critical Volume : 0.0349 ft3lb
- Vapor Thermal Conductivity : 0.0091 Btu/hr ft°F
- Solubility of Water : 0.28
- Liquid Thermal Conductivity : 0.0534 Btu/hr ft°F
- Freezing Point : -247 °F at 1 Atm
- Boiling Point/Range : -60.6 °F at 1 Atm 101.3 kPa
- Critical Temperature : 160.44 °F ASTM D-1321
- Flammable Range : None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- Ozone Depletion Potential : 0
- ASHRAE Safety Classification : A1
- Other Notes : High pressure, high efficiency refrigerant designed for new equipment. NOT FOR RETROFITTING.
Others
Name
Description
File Size
Date
Size
Genetron® AZ-20® (R-410A), Genetron® R-22 pressure-temperature chart
application/pdf 63.02 KB
6/24/2021
63.02 KB
Genetron® AZ-20 (R-410A) pressure-temperature chart
application/pdf 595.4 KB
6/24/2021
595.4 KB
Technical Note
Name
Description
File Size
Date
Size
Properties, uses, storage and handling - Technical Guide
application/pdf 342.56 KB
6/24/2021
342.56 KB
Sell Sheet
Name
Description
File Size
Date
Size
Non-ozone-depleting refrigerant replacement for R-22 in new residential, light commercial A/C systems
application/pdf 210.18 KB
6/24/2021
210.18 KB
Name
Description
File Size
Date
Size
Properties, uses, storage and handling - Technical Guide
342.56 KB
6/24/2021
342.56 KB
Non-ozone-depleting refrigerant replacement for R-22 in new residential, light commercial A/C systems
210.18 KB
6/24/2021
210.18 KB
Genetron® AZ-20® (R-410A), Genetron® R-22 pressure-temperature chart
63.02 KB
6/24/2021
63.02 KB
Genetron® AZ-20 (R-410A) pressure-temperature chart
595.4 KB
6/24/2021
595.4 KB
Image
SKU
Description
10143176
Genetron® AZ-20 410A ISO Tank
10143165
Genetron® AZ-20 410A 25lb/11.3kg CA Ref
10143164
Genetron® AZ-20 410A 1450lb/658kg Ton
10143177
Genetron® AZ-20 410A 25lb/11.3kg Jug
10606722
Genetron® AZ-20 45.4KG/100LB CA SQ
10300111
Genetron® AZ-20 410A Railcar
10143184
Genetron® AZ-20 410A Tank Truck
10143178
Genetron® AZ-20 410A 100lb/45.4kg CA Ref
10143174
Genetron® AZ-20 410A 100lb/45.4kg Cyl
10143166
Genetron® AZ-20 410A 850lb/385.6kg HT