Genetron® HFCs
Genetron® 407C - (R-407C)
A long-term, non-ozone depleting replacement for R-22 in various air-conditioning applications as well as in positive displacement refrigeration systems. For new equipment and retrofits. Not recommended for use in chillers with a flooded evaporator.
Overview
A long-term, non-ozone depleting replacement for R-22 in various air-conditioning applications as well as in positive displacement refrigeration systems. For new equipment and retrofits. Not recommended for use in chillers with a flooded evaporator.Search SDS Number in SDS Finder - 09894
Specifications
General Information
- Application
- Commercial A/C
- Commercial Refrigeration
- Residential A/C
- Retrofit
- ASHRAE Number
- R-407C
- Brand
- Genetron®
- Chemical Name
- Difluoromethane
- Pentafluoroethane
- Tetrafluoroethane
- Contains
- HFC-32 (23%), HFC-125 (25%), HFC-134a (52%)
- Glide
- High
- Linear Formula
- CH2F, CF3CHF2, CF3CH2F
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Substitutes
- HCFC-22
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 671.49 psia
- Molecular Weight
- 86.2 lbm/lbmol
- Saturated Liquid Density
- 69.6 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.38 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.18 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -46.5 °F at 1 Atm
- Critical Temperature
- 186.86 °F (ASTM D-1321)
- Freezing Point
- -256 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 1774
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Application
- Commercial A/C
- Commercial Refrigeration
- Residential A/C
- Retrofit
- ASHRAE Number
- R-407C
- Brand
- Genetron®
- Chemical Name
- Difluoromethane
- Pentafluoroethane
- Tetrafluoroethane
- Contains
- HFC-32 (23%), HFC-125 (25%), HFC-134a (52%)
- Glide
- High
- Linear Formula
- CH2F, CF3CHF2, CF3CH2F
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Substitutes
- HCFC-22
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 671.49 psia
- Molecular Weight
- 86.2 lbm/lbmol
- Saturated Liquid Density
- 69.6 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.38 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.18 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -46.5 °F at 1 Atm
- Critical Temperature
- 186.86 °F (ASTM D-1321)
- Freezing Point
- -256 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 1774
Standards & Approvals
- ASHRAE Safety Classification
- A1
- ASHRAE Number : R-407C
- Refrigerant Class : HFC
- Chemical Name : Difluoromethane|Pentafluoroethane|Tetrafluoroethane
- Typical Lubricant : POE
- Contains : HFC-32 (23%), HFC-125 (25%), HFC-134a (52%)
- Substitutes : HCFC-22
- Refrigerant Type : Blend
- Linear Formula : CH2F, CF3CHF2, CF3CH2F
- Glide : High
- Brand : Genetron®
- Application : Commercial A/C|Commercial Refrigeration|Residential A/C|Retrofit
- Specific Heat of Vapor : 0.18 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density : 69.6 lb/ft3 at 86 °F
- Molecular Weight : 86.2 lbm/lbmol
- Critical Pressure : 671.49 psia
- Specific Heat of Liquid : 0.38 Btu/lb at 86 °F
- Freezing Point : -256 °F at 1 Atm
- Boiling Point/Range : -46.5 °F at 1 Atm
- Critical Temperature : 186.86 °F (ASTM D-1321)
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential : 1774
- ASHRAE Safety Classification : A1
Others
Name
Description
File Size
Date
Size
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
application/pdf 133.91 KB
10/31/2023
133.91 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
application/pdf 133.91 KB
1/24/2024
133.91 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
application/pdf 126.18 KB
1/24/2024
126.18 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
application/pdf 215.9 KB
1/24/2024
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
application/pdf 85.49 KB
1/24/2024
85.49 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
application/pdf 215.9 KB
10/31/2023
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
application/pdf 126.18 KB
10/31/2023
126.18 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
application/pdf 85.49 KB
10/31/2023
85.49 KB
Name
Description
File Size
Date
Size
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
10/31/2023
133.91 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
1/24/2024
133.91 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
1/24/2024
126.18 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
1/24/2024
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
1/24/2024
85.49 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
10/31/2023
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
10/31/2023
126.18 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
10/31/2023
85.49 KB
Name
Description
File Size
Date
Size
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
10/31/2023
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
1/24/2024
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
1/24/2024
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
1/24/2024
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
1/24/2024
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
10/31/2023
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
10/31/2023
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
10/31/2023