/content/advancedmaterials/us/en/search-results.html

Genetron® HFCs

Genetron® 407A - (R-407A)

A non-ozone-depleting replacement for R-404A and R-22 in refrigeration applications.

Overview
A non-ozone-depleting replacement for R-404A and R-22 in refrigeration applications.
Specifications

General Information

  • Application
    • Commercial Refrigeration
  • ASHRAE Number
    • R-407A
  • Brand
    • Genetron®
  • Contains
    • HFC-32 / HFC-125 / HFC-134a
  • Glide
    • 6.49 °F
  • Refrigerant Class
    • HFC
  • Refrigerant Type
    • Blend
  • Substitutes
    • HCFC-22, R-404A
  • Typical Lubricant
    • POE

Physical Properties

  • Critical Pressure
    • 640.2 psia
  • Liquid Density
    • 73.96 lb/ft at 70°F
  • Molecular Weight
    • 90.110733 lbm/lbmol

Temperature

  • Boiling Point/Range
    • -49 °F at 1 Atm
  • Critical Temperature
    • 180.06 °F (ASTM D-1321)

Safety & Environment

  • Global Warming Potential
    • 2107
  • Ozone Depletion Potential
    • 0

Standards & Approvals

  • ASHRAE Safety Classification
    • A1

General Information

  • Application
    • Commercial Refrigeration
  • ASHRAE Number
    • R-407A
  • Brand
    • Genetron®
  • Contains
    • HFC-32 / HFC-125 / HFC-134a
  • Glide
    • 6.49 °F
  • Refrigerant Class
    • HFC
  • Refrigerant Type
    • Blend
  • Substitutes
    • HCFC-22, R-404A
  • Typical Lubricant
    • POE

Physical Properties

  • Critical Pressure
    • 640.2 psia
  • Liquid Density
    • 73.96 lb/ft at 70°F
  • Molecular Weight
    • 90.110733 lbm/lbmol

Temperature

  • Boiling Point/Range
    • -49 °F at 1 Atm
  • Critical Temperature
    • 180.06 °F (ASTM D-1321)

Safety & Environment

  • Global Warming Potential
    • 2107
  • Ozone Depletion Potential
    • 0

Standards & Approvals

  • ASHRAE Safety Classification
    • A1
  • Glide : 6.49 °F
  • Contains : HFC-32 / HFC-125 / HFC-134a
  • Application : Commercial Refrigeration
  • Brand : Genetron®
  • ASHRAE Number : R-407A
  • Typical Lubricant : POE
  • Refrigerant Type : Blend
  • Substitutes : HCFC-22, R-404A
  • Refrigerant Class : HFC
  • Critical Pressure : 640.2 psia
  • Molecular Weight : 90.110733 lbm/lbmol
  • Liquid Density : 73.96 lb/ft at 70°F
  • Critical Temperature : 180.06 °F (ASTM D-1321)
  • Boiling Point/Range : -49 °F at 1 Atm
  • Ozone Depletion Potential : 0
  • Global Warming Potential : 2107
  • ASHRAE Safety Classification : A1