Genetron® HFCs
Genetron® 404A - (R-404A)
A non-ozone-depleting replacement for R-502 in low- and medium-temperature commercial refrigeration systems.
Overview
A non-ozone-depleting replacement for R-502 in low- and medium-temperature commercial refrigeration systems.Search SDS Number in SDS Finder - 09893
Specifications
General Information
- Application
- Commercial Refrigeration
- ASHRAE Number
- R-404A
- Brand
- Genetron®
- Chemical Name
- Pentafluoroethane
- Tetrafluoroethane
- Trifluoroethane
- Contains
- HFC-125 (44%), HFC-143a (52%), HFC-134a (4%)
- Glide
- Low
- Linear Formula
- CF3CHF3, CF3CH3, CFcCH2F
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Replaces
- R-502
- Substitutes
- R-502, HCFC-22
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 540.82 psia
- Molecular Weight
- 97.6 lbm/lbmol
- Saturated Liquid Density
- 63.6 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.38 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.19 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -51.2 °F at 1 Atm
- Critical Temperature
- 161.88 °F (ASTM D-1321)
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 3922
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Application
- Commercial Refrigeration
- ASHRAE Number
- R-404A
- Brand
- Genetron®
- Chemical Name
- Pentafluoroethane
- Tetrafluoroethane
- Trifluoroethane
- Contains
- HFC-125 (44%), HFC-143a (52%), HFC-134a (4%)
- Glide
- Low
- Linear Formula
- CF3CHF3, CF3CH3, CFcCH2F
- Refrigerant Class
- HFC
- Refrigerant Type
- Blend
- Replaces
- R-502
- Substitutes
- R-502, HCFC-22
- Typical Lubricant
- POE
Physical Properties
- Critical Pressure
- 540.82 psia
- Molecular Weight
- 97.6 lbm/lbmol
- Saturated Liquid Density
- 63.6 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.38 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.19 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Boiling Point/Range
- -51.2 °F at 1 Atm
- Critical Temperature
- 161.88 °F (ASTM D-1321)
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 3922
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Contains : HFC-125 (44%), HFC-143a (52%), HFC-134a (4%)
- Replaces : R-502
- Refrigerant Type : Blend
- Brand : Genetron®
- Application : Commercial Refrigeration
- Linear Formula : CF3CHF3, CF3CH3, CFcCH2F
- ASHRAE Number : R-404A
- Substitutes : R-502, HCFC-22
- Refrigerant Class : HFC
- Glide : Low
- Chemical Name : Pentafluoroethane|Tetrafluoroethane|Trifluoroethane
- Typical Lubricant : POE
- Specific Heat of Vapor : 0.19 Btu/lb at 86 °F and 1 Atm, at Cp
- Specific Heat of Liquid : 0.38 Btu/lb at 86 °F
- Saturated Liquid Density : 63.6 lb/ft3 at 86 °F
- Molecular Weight : 97.6 lbm/lbmol
- Critical Pressure : 540.82 psia
- Critical Temperature : 161.88 °F (ASTM D-1321)
- Boiling Point/Range : -51.2 °F at 1 Atm
- Global Warming Potential : 3922
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- ASHRAE Safety Classification : A1
Others
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
application/pdf 405.44 KB
10/31/2023
405.44 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
application/pdf 133.91 KB
1/24/2024
133.91 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
application/pdf 126.18 KB
1/24/2024
126.18 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
application/pdf 215.9 KB
1/24/2024
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
application/pdf 85.49 KB
1/24/2024
85.49 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
application/pdf 215.9 KB
10/31/2023
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
application/pdf 126.18 KB
10/31/2023
126.18 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
application/pdf 85.49 KB
10/31/2023
85.49 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
application/pdf 133.91 KB
10/31/2023
133.91 KB
Data Sheet
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
application/pdf 405.44 KB
1/30/2024
405.44 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
405.44 KB
10/31/2023
405.44 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
1/24/2024
133.91 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
1/24/2024
126.18 KB
Solstice® N40, Solstice N13 pressure-temperature charts
405.44 KB
1/30/2024
405.44 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
1/24/2024
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
1/24/2024
85.49 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
10/31/2023
215.9 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
10/31/2023
126.18 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
10/31/2023
85.49 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
10/31/2023
133.91 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
405.44 KB
10/31/2023
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
1/24/2024
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
1/24/2024
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
1/24/2024
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
1/24/2024
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.9 KB
10/31/2023
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
126.18 KB
10/31/2023
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
85.49 KB
10/31/2023
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
133.91 KB
10/31/2023
Solstice® N40, Solstice N13 pressure-temperature charts
405.44 KB
1/30/2024