HFCs
Genetron® 245fa (R-245fa)
A non-ozone depleting candidate replacement for R-11 in centrifugal chillers. For new equipment.
A non-ozone depleting candidate replacement for R-11 in centrifugal chillers. For new equipment.
General Information
- Refrigerant Type
- HFC
- Refrigerant Class
- Single Component Fluid
- Application
- Commercial A/C
- Commercial Refrigeration
- Organic Rankine Cycle
- Brand
- Genetron®
- ASHRAE Number
- R-245fa
- Typical Lubricant
- Synthetic PE, PVE, etc.
- Chemical Name
- Pentafluoropropane
- Replaces
- R-11
- Substitutes
- CFC-11
Physical Properties
- Critical Pressure
- 527.94 psia
- Specific Heat of Liquid
- 0.32 Btu/lb at 86 °F
- Molecular Weight
- 134 lbm/lbmol
- Saturated Liquid Density
- 82.7 lb/ft3 at 86 °F
- Specific Heat of Vapor
- 0.2 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Freezing Point
- -160 °F at 1 Atm
- Critical Temperature
- 309.29 °F ASTM D-1321
- Boiling Point/Range
- 58.8 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
Standards & Approvals
- ASHRAE Safety Classification
- B1
Other
- Other Notes
- Equipment redesign, ORC heat transfer fluid
General Information
- Refrigerant Type
- HFC
- Refrigerant Class
- Single Component Fluid
- Application
- Commercial A/C
- Commercial Refrigeration
- Organic Rankine Cycle
- Brand
- Genetron®
- ASHRAE Number
- R-245fa
- Typical Lubricant
- Synthetic PE, PVE, etc.
- Chemical Name
- Pentafluoropropane
- Replaces
- R-11
- Substitutes
- CFC-11
Physical Properties
- Critical Pressure
- 527.94 psia
- Specific Heat of Liquid
- 0.32 Btu/lb at 86 °F
- Molecular Weight
- 134 lbm/lbmol
- Saturated Liquid Density
- 82.7 lb/ft3 at 86 °F
- Specific Heat of Vapor
- 0.2 Btu/lb at 86 °F and 1 Atm, at Cp
Temperature
- Freezing Point
- -160 °F at 1 Atm
- Critical Temperature
- 309.29 °F ASTM D-1321
- Boiling Point/Range
- 58.8 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
Standards & Approvals
- ASHRAE Safety Classification
- B1
Other
- Other Notes
- Equipment redesign, ORC heat transfer fluid
- Refrigerant Type : HFC
- Refrigerant Class : Single Component Fluid
- Application : Commercial A/C|Commercial Refrigeration|Organic Rankine Cycle
- Brand : Genetron®
- ASHRAE Number : R-245fa
- Typical Lubricant : Synthetic PE, PVE, etc.
- Chemical Name : Pentafluoropropane
- Replaces : R-11
- Substitutes : CFC-11
- Critical Pressure : 527.94 psia
- Specific Heat of Liquid : 0.32 Btu/lb at 86 °F
- Molecular Weight : 134 lbm/lbmol
- Saturated Liquid Density : 82.7 lb/ft3 at 86 °F
- Specific Heat of Vapor : 0.2 Btu/lb at 86 °F and 1 Atm, at Cp
- Freezing Point : -160 °F at 1 Atm
- Critical Temperature : 309.29 °F ASTM D-1321
- Boiling Point/Range : 58.8 °F at 1 Atm
- Flammable Range : None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- ASHRAE Safety Classification : B1
- Other Notes : Equipment redesign, ORC heat transfer fluid
Image
SKU
Description
10326093
Genetron® 245fa Refrig Grade ISO
10326091
Genetron® 245fa Refrig Grade 2000lb Ton
10322628
Genetron® 245fa 100lb/45.4kg Cyl
10315530
Genetron® 245fa 1000lb/453.6kg HT
10281122
Genetron® 245fa 30lb/13.6kg Jug