HFCs
Genetron® 134a (R-134a)
Replaces R-12 in auto air conditioning and in residential, commercial and industrial refrigeration systems. For new equipment.
Replaces R-12 in auto air conditioning and in residential, commercial and industrial refrigeration systems. For new equipment.
General Information
- Chemical Name
- Tetrofluoroethane
- Glide
- No Glide
- Replaces
- R-12, CFC-12, R-22, R-507A, R-404A
- Refrigerant Type
- HFC
- Typical Lubricant
- POE
- ASHRAE Number
- R-134a
- Refrigerant Class
- Single Component Fluid
- Application
- Commercial A/C
- Commercial Refrigeration
- Organic Rankine Cycle
- Automobile A/C
- Brand
- Genetron®
Physical Properties
- Critical Pressure
- 588.75 psia
- Specific Heat of Liquid
- 0.35 Btu/lb at 86 °F
- Molecular Weight
- 102 lbm/lbmol
- Specific Heat of Vapor
- 0.18 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density
- 74.1 lb/ft3 at 86 °F
Temperature
- Freezing Point
- -141.9 °F at 1 Atm
- Boiling Point/Range
- -14.9 °F at 1 Atm
- Critical Temperature
- 213.91 °F ASTM D-1321
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- Ozone Depletion Potential
- 0
- Global Warming Potential
- 1800
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- Commercial Refrigeration: Performs well in small hermetic systems. Centrifugal Chiller Refrigerants: Used in many new chiller designs. Air Conditioning and Heat Pumps: Used in large screw chillers. EPA SNAP Approved. UL Listed.
General Information
- Chemical Name
- Tetrofluoroethane
- Glide
- No Glide
- Replaces
- R-12, CFC-12, R-22, R-507A, R-404A
- Refrigerant Type
- HFC
- Typical Lubricant
- POE
- ASHRAE Number
- R-134a
- Refrigerant Class
- Single Component Fluid
- Application
- Commercial A/C
- Commercial Refrigeration
- Organic Rankine Cycle
- Automobile A/C
- Brand
- Genetron®
Physical Properties
- Critical Pressure
- 588.75 psia
- Specific Heat of Liquid
- 0.35 Btu/lb at 86 °F
- Molecular Weight
- 102 lbm/lbmol
- Specific Heat of Vapor
- 0.18 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density
- 74.1 lb/ft3 at 86 °F
Temperature
- Freezing Point
- -141.9 °F at 1 Atm
- Boiling Point/Range
- -14.9 °F at 1 Atm
- Critical Temperature
- 213.91 °F ASTM D-1321
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- Ozone Depletion Potential
- 0
- Global Warming Potential
- 1800
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- Commercial Refrigeration: Performs well in small hermetic systems. Centrifugal Chiller Refrigerants: Used in many new chiller designs. Air Conditioning and Heat Pumps: Used in large screw chillers. EPA SNAP Approved. UL Listed.
- Chemical Name : Tetrofluoroethane
- Glide : No Glide
- Replaces : R-12, CFC-12, R-22, R-507A, R-404A
- Refrigerant Type : HFC
- Typical Lubricant : POE
- ASHRAE Number : R-134a
- Refrigerant Class : Single Component Fluid
- Application : Commercial A/C|Commercial Refrigeration|Organic Rankine Cycle|Automobile A/C
- Brand : Genetron®
- Critical Pressure : 588.75 psia
- Specific Heat of Liquid : 0.35 Btu/lb at 86 °F
- Molecular Weight : 102 lbm/lbmol
- Specific Heat of Vapor : 0.18 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density : 74.1 lb/ft3 at 86 °F
- Freezing Point : -141.9 °F at 1 Atm
- Boiling Point/Range : -14.9 °F at 1 Atm
- Critical Temperature : 213.91 °F ASTM D-1321
- Flammable Range : None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- Ozone Depletion Potential : 0
- Global Warming Potential : 1800
- ASHRAE Safety Classification : A1
- Other Notes : Commercial Refrigeration: Performs well in small hermetic systems. Centrifugal Chiller Refrigerants: Used in many new chiller designs. Air Conditioning and Heat Pumps: Used in large screw chillers. EPA SNAP Approved. UL Listed.
Sell Sheet
Name
Description
File Size
Date
Size
Genetron® 134a (R-134a), quality refrigeration and AC for automobile and stationary applications
application/pdf 242.36 KB
6/24/2021
242.36 KB
Name
Description
File Size
Date
Size
Genetron® 134a (R-134a), quality refrigeration and AC for automobile and stationary applications
242.36 KB
6/24/2021
242.36 KB
Image
SKU
Description
10663247
Genetron® 134a Auto Tank Truck
10143420
Genetron® 134a 1750lb/794kg Ton Wrap
10143411
Genetron® 134a Tank Truck
10143388
Genetron® 134a 30lb/13.6kg Jug Auto Mobil
10143383
Genetron® 134a 1750lb/793.8kg Ton
10143380
Genetron® 134a 1000lb/453.6kg Cyl
10632172
Genetron® 134a 30lb/13.6kg Jug Authen
10621901
Genetron® 134a ISO
10663023
Genetron® 134a ISO AUTO
10621890
Genetron® 134a Tank Car