HCFCs
Genetron® MP39 (R-401A)
An interim replacement for R-12 in medium-temperature commercial refrigeration systems. For medium-temperature retrofits.
Overview
An interim replacement for R-12 in medium-temperature commercial refrigeration systems. For medium-temperature retrofits.
Specifications
General Information
- Linear Formula
- CHClF2, CHF2CH3, CHClFCF3
- Substitutes
- CFC-12
- Chemical Name
- Chlorodifluoromethane, Difluoroethane, Chlorotetrafluoroethane
- Contains
- HCFC-22 (53%), HFC-152a (13%), HCFC-124 (34%)
- Refrigerant Type
- Blend
- ASHRAE Number
- R-401A
- Application
- Commercial Refrigeration
- Typical Lubricant
- Alkylbenzene
- Glide
- Moderate
- Refrigerant Class
- HCFC
- Brand
- Genetron®
Physical Properties
- Molecular Weight
- 94.4 lbm/lbmol
- Specific Heat of Vapor
- 0.16 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density
- 73.1 lb/ft3 at 86 °F
- Critical Pressure
- 668.3 psia
- Specific Heat of Liquid
- 0.31 Btu/lb at 86 °F
Temperature
- Critical Temperature
- 225.22 °F (ASTM D-1321)
- Boiling Point/Range
- -27.3 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Linear Formula
- CHClF2, CHF2CH3, CHClFCF3
- Substitutes
- CFC-12
- Chemical Name
- Chlorodifluoromethane, Difluoroethane, Chlorotetrafluoroethane
- Contains
- HCFC-22 (53%), HFC-152a (13%), HCFC-124 (34%)
- Refrigerant Type
- Blend
- ASHRAE Number
- R-401A
- Application
- Commercial Refrigeration
- Typical Lubricant
- Alkylbenzene
- Glide
- Moderate
- Refrigerant Class
- HCFC
- Brand
- Genetron®
Physical Properties
- Molecular Weight
- 94.4 lbm/lbmol
- Specific Heat of Vapor
- 0.16 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density
- 73.1 lb/ft3 at 86 °F
- Critical Pressure
- 668.3 psia
- Specific Heat of Liquid
- 0.31 Btu/lb at 86 °F
Temperature
- Critical Temperature
- 225.22 °F (ASTM D-1321)
- Boiling Point/Range
- -27.3 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Linear Formula : CHClF2, CHF2CH3, CHClFCF3
- Substitutes : CFC-12
- Chemical Name : Chlorodifluoromethane, Difluoroethane, Chlorotetrafluoroethane
- Contains : HCFC-22 (53%), HFC-152a (13%), HCFC-124 (34%)
- Refrigerant Type : Blend
- ASHRAE Number : R-401A
- Application : Commercial Refrigeration
- Typical Lubricant : Alkylbenzene
- Glide : Moderate
- Refrigerant Class : HCFC
- Brand : Genetron®
- Molecular Weight : 94.4 lbm/lbmol
- Specific Heat of Vapor : 0.16 Btu/lb at 86 °F and 1 Atm, at Cp
- Saturated Liquid Density : 73.1 lb/ft3 at 86 °F
- Critical Pressure : 668.3 psia
- Specific Heat of Liquid : 0.31 Btu/lb at 86 °F
- Critical Temperature : 225.22 °F (ASTM D-1321)
- Boiling Point/Range : -27.3 °F at 1 Atm
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- ASHRAE Safety Classification : A1
Others
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
application/pdf 404.2 KB
6/24/2021
404.2 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
404.2 KB
6/24/2021
404.2 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
404.2 KB
6/24/2021