HCFCs
Genetron® 409A (R-409A)
An interim replacement for R-12 in refrigeration systems. For low- and medium-temperature retrofits.
An interim replacement for R-12 in refrigeration systems. For low- and medium-temperature retrofits.
General Information
- Substitutes
- CFC-12
- Refrigerant Type
- Blend
- Refrigerant Class
- HCFC
- Chemical Name
- Chlorodifluoromethane, Chlorotetrafluoroethane, Chlorodifluoroethane
- Brand
- Genetron®
- Glide
- High
- Typical Lubricant
- Alkylbenzene
- Application
- Commercial Refrigeration
- Contains
- HCFC-22 60%, HCFC-124 25%, HCFC-142b 15%
- ASHRAE Number
- R-409A
Physical Properties
- Specific Heat of Liquid
- 0.3 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight
- 97.4 lbm/lbmol
- Saturated Liquid Density
- 74.6 lb/ft3 at 86 °F
- Critical Pressure
- 682.66 psia
Temperature
- Critical Temperature
- 228.66 °F ASTM D-1321
- Boiling Point/Range
- -30 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- In most cases, no oil changes is needed. Good broad range R-12 substitute.
General Information
- Substitutes
- CFC-12
- Refrigerant Type
- Blend
- Refrigerant Class
- HCFC
- Chemical Name
- Chlorodifluoromethane, Chlorotetrafluoroethane, Chlorodifluoroethane
- Brand
- Genetron®
- Glide
- High
- Typical Lubricant
- Alkylbenzene
- Application
- Commercial Refrigeration
- Contains
- HCFC-22 60%, HCFC-124 25%, HCFC-142b 15%
- ASHRAE Number
- R-409A
Physical Properties
- Specific Heat of Liquid
- 0.3 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight
- 97.4 lbm/lbmol
- Saturated Liquid Density
- 74.6 lb/ft3 at 86 °F
- Critical Pressure
- 682.66 psia
Temperature
- Critical Temperature
- 228.66 °F ASTM D-1321
- Boiling Point/Range
- -30 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- In most cases, no oil changes is needed. Good broad range R-12 substitute.
- Substitutes : CFC-12
- Refrigerant Type : Blend
- Refrigerant Class : HCFC
- Chemical Name : Chlorodifluoromethane, Chlorotetrafluoroethane, Chlorodifluoroethane
- Brand : Genetron®
- Glide : High
- Typical Lubricant : Alkylbenzene
- Application : Commercial Refrigeration
- Contains : HCFC-22 60%, HCFC-124 25%, HCFC-142b 15%
- ASHRAE Number : R-409A
- Specific Heat of Liquid : 0.3 Btu/lb at 86 °F
- Specific Heat of Vapor : 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight : 97.4 lbm/lbmol
- Saturated Liquid Density : 74.6 lb/ft3 at 86 °F
- Critical Pressure : 682.66 psia
- Critical Temperature : 228.66 °F ASTM D-1321
- Boiling Point/Range : -30 °F at 1 Atm
- Flammable Range : None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- ASHRAE Safety Classification : A1
- Other Notes : In most cases, no oil changes is needed. Good broad range R-12 substitute.
Others
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
application/pdf 404.2 KB
6/24/2021
404.2 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
application/pdf 132.87 KB
6/24/2021
132.87 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
application/pdf 125.3 KB
6/24/2021
125.3 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
application/pdf 215.05 KB
6/24/2021
215.05 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
application/pdf 84.61 KB
6/24/2021
84.61 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
404.2 KB
6/24/2021
404.2 KB
Technical Bulletin Product: Refrigerant blends with glide (R-400 series) Bulletin#: 07 rev 1.0
132.87 KB
6/24/2021
132.87 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 04 rev 0.0
125.3 KB
6/24/2021
125.3 KB
Technical Bulletin. Refrigerant blends with glide (R-400 series) Bulletin#: 12.0 rev 0.0
215.05 KB
6/24/2021
215.05 KB
Technical Bulletin. Product: Refrigerant Blends with glide (R-400 series). Bulletin#: 03 rev 0.0
84.61 KB
6/24/2021
84.61 KB