HCFCs
Genetron® 22 (R-22)
As an HCFC, this product is being phased out globally. Honeywell recommends using Genetron Performax® LT or one of the Solstice® range products.
Overview
Operated with higher system pressures but low compressor displacement. Popular in residential, commercial and industrial applications. Will be phased out in the U.S. by 2020.Search SDS Number in SDS Finder - 09890
Specifications
General Information
- Brand
- Genetron®
- Chemical Name
- Chlorodifluoromethane
- Refrigerant Type
- Pure fluid
- ASHRAE Number
- R-22
- Refrigerant Class
- HCFC
- Substitutes
- CFC-12, R-502
- Application
- Residential A/C
- Commercial Refrigeration
- Commercial A/C
- Linear Formula
- CHClF2
- Typical Lubricant
- Mineral Oil
Physical Properties
- Saturated Liquid Density
- 73.1 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.31 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.13 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight
- 86.5 lbm/lbmol
- Critical Pressure
- 723.74 psia
Temperature
- Boiling Point/Range
- -41.5 °F at 1 Atm
- Critical Temperature
- 205.06 °F (ASTM D-1321)
- Freezing Point
- -256 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 1810
- Ozone Depletion Potential
- 0.055
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Brand
- Genetron®
- Chemical Name
- Chlorodifluoromethane
- Refrigerant Type
- Pure fluid
- ASHRAE Number
- R-22
- Refrigerant Class
- HCFC
- Substitutes
- CFC-12, R-502
- Application
- Residential A/C
- Commercial Refrigeration
- Commercial A/C
- Linear Formula
- CHClF2
- Typical Lubricant
- Mineral Oil
Physical Properties
- Saturated Liquid Density
- 73.1 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.31 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.13 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight
- 86.5 lbm/lbmol
- Critical Pressure
- 723.74 psia
Temperature
- Boiling Point/Range
- -41.5 °F at 1 Atm
- Critical Temperature
- 205.06 °F (ASTM D-1321)
- Freezing Point
- -256 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential
- 1810
- Ozone Depletion Potential
- 0.055
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Brand : Genetron®
- Chemical Name : Chlorodifluoromethane
- Refrigerant Type : Pure fluid
- ASHRAE Number : R-22
- Refrigerant Class : HCFC
- Substitutes : CFC-12, R-502
- Application : Residential A/C|Commercial Refrigeration|Commercial A/C
- Linear Formula : CHClF2
- Typical Lubricant : Mineral Oil
- Saturated Liquid Density : 73.1 lb/ft3 at 86 °F
- Specific Heat of Liquid : 0.31 Btu/lb at 86 °F
- Specific Heat of Vapor : 0.13 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight : 86.5 lbm/lbmol
- Critical Pressure : 723.74 psia
- Boiling Point/Range : -41.5 °F at 1 Atm
- Critical Temperature : 205.06 °F (ASTM D-1321)
- Freezing Point : -256 °F at 1 Atm
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- Global Warming Potential : 1810
- Ozone Depletion Potential : 0.055
- ASHRAE Safety Classification : A1
Others
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
application/pdf 404.2 KB
2/27/2023
404.2 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
404.2 KB
2/27/2023
404.2 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
404.2 KB
2/27/2023
Product Number
SKUs
Image
SKU
Description
10143439
Genetron® 22 30lb/13.6kg CA Ref
10143453
Genetron® 22 ISO Tank
10143454
Genetron® 22 30lb/13.6kg Jug
Image
SKU
Description
10143439
Genetron® 22 30lb/13.6kg CA Ref
10143453
Genetron® 22 ISO Tank
10143454
Genetron® 22 30lb/13.6kg Jug