HCFCs
Genetron® 123 (R-123)
A very low ozone depleting compound that serves as a replacement for R-11 in centrifugal chillers. For new equipment and retrofits.
Overview
Due for phase-out in 2030. A very low ozone depleting compound that serves as a replacement for R-11 in centrifugal chillers. For new equipment and retrofits.
Specifications
General Information
- Linear Formula
- CHCl2, CF3
- Refrigerant Type
- Single component fluid
- Typical Lubricant
- Alkylbenzene
- Substitutes
- CFC-11
- Replaces
- R-11
- Application
- Commercial A/C
- Chemical Name
- Dichlorotrifluoroethane
- Refrigerant Class
- HCFC
- Brand
- Genetron®
- ASHRAE Number
- R-123
Physical Properties
- Saturated Liquid Density
- 90.6 lb/ft3 at 86 °F
- Molecular Weight
- 152.9 lbm/lbmol
- Specific Heat of Liquid
- 0.25 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Critical Pressure
- 531.1 psia
Temperature
- Critical Temperature
- 362.63 °F (ASTM D-1321)
- Freezing Point
- -160.6 °F at 1 Atm
- Boiling Point/Range
- 82.1 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- B1
General Information
- Linear Formula
- CHCl2, CF3
- Refrigerant Type
- Single component fluid
- Typical Lubricant
- Alkylbenzene
- Substitutes
- CFC-11
- Replaces
- R-11
- Application
- Commercial A/C
- Chemical Name
- Dichlorotrifluoroethane
- Refrigerant Class
- HCFC
- Brand
- Genetron®
- ASHRAE Number
- R-123
Physical Properties
- Saturated Liquid Density
- 90.6 lb/ft3 at 86 °F
- Molecular Weight
- 152.9 lbm/lbmol
- Specific Heat of Liquid
- 0.25 Btu/lb at 86 °F
- Specific Heat of Vapor
- 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Critical Pressure
- 531.1 psia
Temperature
- Critical Temperature
- 362.63 °F (ASTM D-1321)
- Freezing Point
- -160.6 °F at 1 Atm
- Boiling Point/Range
- 82.1 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- B1
- Linear Formula : CHCl2, CF3
- Refrigerant Type : Single component fluid
- Typical Lubricant : Alkylbenzene
- Substitutes : CFC-11
- Replaces : R-11
- Application : Commercial A/C
- Chemical Name : Dichlorotrifluoroethane
- Refrigerant Class : HCFC
- Brand : Genetron®
- ASHRAE Number : R-123
- Saturated Liquid Density : 90.6 lb/ft3 at 86 °F
- Molecular Weight : 152.9 lbm/lbmol
- Specific Heat of Liquid : 0.25 Btu/lb at 86 °F
- Specific Heat of Vapor : 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Critical Pressure : 531.1 psia
- Critical Temperature : 362.63 °F (ASTM D-1321)
- Freezing Point : -160.6 °F at 1 Atm
- Boiling Point/Range : 82.1 °F at 1 Atm
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- ASHRAE Safety Classification : B1