With Danfoss’ breakthrough scroll compressor technology and Honeywell’s Solstice® refrigerants, you can finally tick three critical boxes where no other heating and cooling solution existed until today: near carbon neutrality, higher performance and better safety. What’s more, one out of every five new chillers in Europe uses Solstice ze or N15 refrigerant today. Upgrade your scroll chillers with Solstice® technology and stay ahead of upcoming regulations.
Near-Carbon Neutrality
With systems using Solstice ze (R-1234ze) refrigerant there is no need to lower performance metrics to achieve a smaller carbon footprint. Best of all, ‘zero’ direct emissions mean no quota requirement, leading to lower TCO.
Higher Performance
Solstice ze scroll chillers will see an improvement in system efficiencies by up to 4% vs. R-410A or R-454B scroll systems at the same cooling capacity.
No Compromise to Safety
For indoor applications, Solstice N15 (R-515B) refrigerant is the only A1 (non-flammable/non-toxic) solution that has a GWP lower than 300, which means less risk and lower operational costs.
Suitable heating and cooling applications include
Commercial Buildings
Industrial Processes
District Heating Networks
Additional Benefits
Scroll chillers using Solstice refrigerants will also achieve the following benefits
System Efficiencies
✔ Integrated heating and cooling in a single unit, ideal for boiler retrofits up to 90°C
✔ System efficiencies of 8% vs. existing R-1234ze screw platforms at the same cooling capacity
✔ Heat recovery in datacenters thanks to high evaporating temperatures
Environmental
✔ A reduced carbon footprint by eliminating fossil fuels used by boilers that are banned for new builds in certain EU countries
✔ The ability to reach zero carbon emission policy targets
✔ Lower running costs and less energy use
Financial
✔ No HFC-related taxes, and eligible for public subsidies that are in place in various EU countries
✔ Quicker lead times from serial production, and chiller rental possibility thanks to fast delivery.
✔ Reduction in equipment cost by eliminating various component certifications required for other flammable alternatives (PED fluid category 1)
Featured Content
Get In Touch With Us
If you are a Sustainability Leader, Refrigeration Engineer, Equipment Manufacturer, Refrigeration Systems Contractor, or a Consultant and planning a new refrigeration system for any of the applications listed above, do get in touch with us to learn more about how you can reduce cost and run your refrigeration system eco-efficiently?