DATA CENTER COOLING | ROOM, RACK AND SERVER COOLING
As data centers get larger and more powerful, reliable thermal management becomes an even more mission-critical requirement. The methods for achieving this are changing along with the industry as the demand for efficiency and sustainability continues to increase. Honeywell offers Solstice EC 11, climate-friendly cooling fluid to reduce direct CO2E impact up to 99.9% while providing high performance thermal management using cold plates and thermosyphons.

INTRODUCING SOLSTICE® EC
Two-Phase Cooling Technology for Datacenter Cooling
Two phase fluids can lower CO2e impact of datacenters significantly through improved cooling by bringing fluid up to the chip, using heat pumps to re-use heat generated and generating clean energy through organic rankine cycle. Solstice fluids can power all three applications. As we move cooling from room to rack to server, Honeywell fluids can help at every stage. Improved performance in a pumped cold plate, passive thermosyphon and immersion cooling is what we aim for.
Solstice® EC11 (R-1233zd) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Read More
Solstice® EC21 (R-1234ze) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Read More
Solstice® EC40 (R-515B) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Read More