OXYGEN SERVICE CLEANING
Trusted Performance
When it comes to oxygen line and parts cleaning for propulsion or life support, we've developed a cleaning solvent you can trust. Solstice® PF-HP (High Performance) is an ultra clean, highly effective, nonflammable cleaning solution, with a favorable toxicity profile and low environmental impact.
Our solution to meets stringent oxygen service requirements for:
- Commercial aircraft
- Military /defense applications
- Spacecraft
With a non-volatile residue (NVR) specification of less than 2 ppm, our nonflammable solution can be used in vapor degreasing equipment, cold cleaning, NVR verification, and tube flushing. It is also offered as a spray.
Benefits include:
- NASA approved (preferred replacement for AK-225G in oxygen system cleaning)
- Passed NASA LOX explosion test
- Contains no stabilizers or additives, which can contribute to NVR
- Good stability and materials compatibility
- Considered a replacement for HCFC-225, HFCs, HFEs, TCEs, nPBs, and other solvents
- Products
- Brochures & Sell Sheets
- Technical Documentation
An ultra clean, nonflammable cleaning solution, with desirable safety and environmental attributes
Read More
Downloads (3)
File Type
Language
Solstice® Performance Fluid – High Performance in Oxygen Line | brochure
File Type
pdf
Language
Solstice® PF - Cleaning for Demanding Military, Aerospace Applications | brochure
File Type
pdf
Language
High Precision Component Cleaning With Solstice® Performance Fluid | brochure
File Type
pdf
Language
Downloads (1)
File Type
Language
NASA Report, HCFC225 Solvent Replacement | technical guide
File Type
pdf
Language